8.10.7.10 SECUMOD VDDCPU Filter Register
| Name: | SECUMOD_VCPUFR |
| Offset: | 0x0068 |
| Reset: | 0x00001FFF |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VDDCPU_DBTV[12:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 1 | 1 | 1 | 1 | 1 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDDCPU_DBTV[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
Bits 12:0 – VDDCPU_DBTV[12:0] VDDCPU Programmable Debouncing Time Value
This field is used to define the debouncing filter value.
The debouncing time is computed as follows:
Debouncing Time = VDDCPU_DBTV/fTD_SCLK
At reset, VDDCPU_DBTV is set to the maximum value, 8191, corresponding to a typical debouncing value of 250 ms.