8.10.7.18 SECUMOD Normal Interrupt Enable Protection Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: SECUMOD_NIEPR
Offset: 0x008C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   DET3DET2DET1DET0   
Access R/WR/WR/WR/W 
Reset –––– 
Bit 15141312111098 
 VDDCPUHVDDCOREHVDDCPULVDDCORELVBATHVBATL   
Access WWWWWW 
Reset –––––– 
Bit 76543210 
 TPMHTPML REGANAJTAGTSTDBLFMDWDT_SW 
Access WWWWWWW 
Reset ––––––– 

Bits 18, 19, 20, 21 – DETx PIOBU Intrusion Detector Protection Interrupt Enable

Bit 15 – VDDCPUH High VDDCPU Voltage Monitor Protection Interrupt Enable

Bit 14 – VDDCOREH High VDDCORE Voltage Monitor Protection Interrupt Enable

Bit 13 – VDDCPUL Low VDDCPU Voltage Monitor Protection Interrupt Enable

Bit 12 – VDDCOREL Low VDDCORE Voltage Monitor Protection Interrupt Enable

Bit 11 – VBATH High VBAT Voltage Monitor Protection Interrupt Enable

Bit 10 – VBATL Low VBAT Voltage Monitor Protection Interrupt Enable

Bit 7 – TPMH High Temperature Monitor Protection Interrupt Enable

Bit 6 – TPML Low Temperature Monitor Protection Interrupt Enable

Bit 4 – REGANA VDDANA Regulator Monitor Protection Interrupt Enable

Bit 3 – JTAG JTAG Pin Protection Interrupt Enable

Bit 2 – TST Test Pin Protection Interrupt Enable

Bit 1 – DBLFM Double Frequency Monitor Protection Interrupt Enable

Bit 0 – DWDT_SW Programmable Secure Watchdog Alarm Protection Interrupt Enable