ZCL_ReportOnChangeIfNeeded Function
C
ZCL_Status_t ZCL_ReportOnChangeIfNeeded(void *attr);Description
Sets ReportOnChange feature for reporting an attribute on change and if all conditions to report are met.
\ingroup zcl_common
Parameters
| Param | Description |
|---|---|
| attr | pointer to attribute |
Returns
The status of the operation: \n ::ZCL_SUCCESS_STATUS (0x00) - new value has been written successfully \n
::ZCL_UNSUPPORTED_ATTRIBUTE_STATUS (0x86) - the specified attribute is not supported