ZCL_RegisterEndpoint Function
C
void ZCL_RegisterEndpoint(ZCL_DeviceEndpoint_t *endpoint);Description
Registers an application endpoint
This function registers an application endpoint to make ZCL know which devices types are used by the application and which client and server clusters are supported.
Parameters
| Param | Description |
|---|---|
| endpoint | contains device descriptor |
Returns
None