2.4.2 CAN_PHY_ReceivedMessageCountGet()
uint8_t CAN_PHY_ReceivedMessageCountGet (void )
Adaptor method that interfaces with the can method ReceivedMessageCountGet.
CAN/CAN-FD Initialize function should be called before calling this function. |
Number of messages received through CAN. |