2.4.9 CAN_TP_MaxFrameLengthSet()
bool CAN_TP_MaxFrameLengthSet (uint8_t newMax)
Sets the maximum CAN frame allowed.
Default will be the CAN_TP_TRANSMISSION_DATA_LENGTH_MAX configuration option if specified.
It will be 8 otherwise.Valid options are 8 for CAN Classic and 12, 16,20, 24, 32, 48 or 64 for CAN-FD.
CAN_TP_Initialize function should have been called before calling this function. |
| in | newMax |
Desired maximum CAN frame length allowed. |
bool - if the requested max is set. |