2.4.11 CAN_TP_MessageLengthGet()
size_t CAN_TP_MessageLengthGet (void )
Gets the length of the available message.
This returns 0 if no message is available.
CAN_TP_Initialize function should have been called before calling this function. |
size_t - length of the available message. 0 if no message available. |