2.4.4 CAN_PHY_TransmitStatusGet()
enum CAN_PHY_TRANSMIT_STATUS CAN_PHY_TransmitStatusGet (void )
Adaptor method that interfaces with the CAN/CAN-FD method TransmitFIFOStatusGet.
CAN/CAN-FD Initialize function should be called before calling this function. |
Enum of transmit status. |