7.6.11 Wake-up Signal Characteristics and Timing - Rev D0
Note: This section describes the timing and behavior for LAN8670/1 revision D0.
The following diagram illustrates the timing characteristics as the device wakes from sleep.
| Description | Symbol | Min | Typ | Max | Units |
Additional |
|---|---|---|---|---|---|---|
| MDI wake-up tone (WUT) response time | tdet_wut | 30 | 45 | μs | Note 1 | |
| MDI wake-up tone (WUT) signal threshold | Vthresh_wut | 100 | 750 | mVpp | Note 2 | |
|
Note:
| ||||||
| Description | Symbol | Min | Typ | Max | Units |
Additional |
|---|---|---|---|---|---|---|
| WAKE_IN / WAKE_IO response time | tdet_wi | 39 | 45 | μs | Note 1 | |
| WAKE_IN / WAKE_IO detection time | tdet_wi_vld | 15 | 23 | 40 | μs | Notes 2, 3 |
|
Note:
| ||||||
| Description | Symbol | Min | Typ | Max | Units |
Additional |
|---|---|---|---|---|---|---|
| IRQ_N assertion time after all power supplies valid | tpo_irq | 900 | μs | |||
|
MDI wake-up tone (WUT) forward signaling activity start after all power supplies valid | tpo_wut | 900 | μs | Note 1 | ||
|
WAKE_OUT / WAKE_IO wake forward assertion time after all power supplies valid | tpo_wo | 900 | µs | |||
| WAKE_OUT / WAKE_IO pulse width | two | 90 | μs | |||
| Power supply response time | tps_resp | Application Specific | Notes 2, 3 | |||
|
Note:
| ||||||