7.6.8 SMI Timing
This section specifies the serial management interface timing of the device.
| Description | Symbol | Min | Typ | Max | Units |
|---|---|---|---|---|---|
| MDC period | tclkp | 250 | ns | ||
| MDC high time | tclkh | tclkp * 0.4 | ns | ||
| MDC low time | tclkl | tclkp * 0.4 | ns | ||
| MDIO (read from PHY) output valid from rising edge of MDC | tval | 130 | ns | ||
| MDIO (read from PHY) output invalid from rising edge of MDC | toinvld | 0 | ns | ||
| MDIO (write to PHY) setup time to rising edge of MDC | tsu | 10 | ns | ||
| MDIO (write to PHY) input hold time after rising edge of MDC | tihold | 10 | ns |