5.4.96 Wake Sleep Control Register

This register is only present in Revision D0 and later.

Name: WS_CTRL
Address: 0xD001

Bit 15141312111098 
 LPREQLPEXIT 
Access R/W SCR/W SCRORORORORORO 
Reset 00000000 
Bit 76543210 
  
Access RORORORORORORORO 
Reset 00000000 

Bit 15 – LPREQ Low Power Mode Request

Request a transition to low power mode on this device.

Note: This bit is self clearing.

Bit 14 – LPEXIT Generate Low Power Mode Exit Request

Signal other devices to wake from sleep according configured in the SLPCTRL1 register. One wake event will be generated on each enabled interface.

Note: This bit will clear itself when wake event generation is complete.
ValueDescription
0 Do not generate a wake event (normal operation)
1 Generate a wake event on each interface enabled in SLPCTRL1.