1.3 PLC Stack Wrapper
This module provides an interface compliant with the specific PLC communication stack, G3 or PRIME. It includes all declarations and definitions relative to the specific communication stack.
The main function of this module is to parse/serialize frames between SPI protocol and API functions in order to manage information from/to upper layers. It also provides a configuration function to set some hardware- specific parameters during the initialization process.
For further details, please refer to atpl360_comm.h header file.