1.1 PL360 Host Controller File Structure
The PL360 Host Controller is provided as a component of Microchip ASF (Advanced Software Framework). The image below shows the location of the main files of the PL360 Host Controller Software. Different blocks provide different features. The next subsections describe the purpose of each block.