1.6 Hardware Abstraction Layer (HAL)
The Hardware Abstraction Layer provides full hardware compatibility with the host device.
There are four hardware peripherals that depend on customer
platform/implementation:
- Access to SPI peripheral
- Access to interrupt system
- Access to delay system
- Access to pins connected to PL360
For further details, refer to Initialization Function.