1.4 Add-ons
This module is responsible for providing compatibility with Microchip PLC tools. Its main function is to pack/unpack frames so that they can be used by each PLC tool.
There are two add-ons available per PLC communication stack: one to connect with the Microchip PLC Sniffer PC tool, and another one to connect with the Microchip PLC PHY Tester PC tool.