7.7.2.1 Get Events Information
In the retrieval of event information, the following can be seen:
- Master (MOSI):
- Send ID memory region(16 bits): 0x0000 (ATPL360_STATUS_INFO_ID)
- Send SPI command (1 bit): 0 (read command)
- Send SPI data length (15 bits) (in blocks of 16 bits): 0x04 (8 bytes)
- Slave (MISO):
- Send Firmware Header (16 bits): 0x1122
- Send Firmware Events (16 bits): 0x0001 (ATPL360_TX_CFM_FLAG_MASK)
- Send Firmware Timer reference (32 bits)
- Send Firmware Events Information (32 bits). Only valid in case of data indication (ATPL360_RX_DATA_IND_FLAG_MASK) or register response (ATPL360_REG_RSP_MASK) events. It is used to report the length of the data to be read