5.1 Configure Application
The following parameters can be modified in the conf_atpl360.h file to alter the behavior of the device.
- ATPL360_ADDONS_ENABLE: Use add-on capabilities
- Serial Interface: provides handling of messages to communicate with the Microchip PLC PHY Tester PC tool and PLC Python scripts
- Sniffer Interface: provides handling of messages to communicate with the Microchip PLC Sniffer PC tool
Info: These
add-on modules are included in the PLC PHY workspace provided by Microchip. This workspace
contains the projects to use with the Microchip PLC tools commented previously.
- ATPL360_WB: Only in case of G3 communication stack, the frequency band can be selected depending on customer requirements. G3 CENELEC-A, CENELEC-B, FCC and ARIB bands are available. Take into account that this configuration requires the use of different firmware binary files in the PL360 device. For further information, refer to Bandplan Selection.