5.2 Configure Secure Mode
The PL360 contains a Secure Boot mechanism that ensures the secure transfer of the firmware binary from the host to the PL360, which requires some One-Time-Programmable (OTP) fuses to be programmed.
For further information about configuration of the Secure mode, refer to the PL360 Security Features document.