10.1.11.1 Set Configuration
This is done by means of a specific function provided by the controller descriptor:
typedef bool (*pf_mng_set_cfg_t)(uint16_t us_param_id, void *px_value, uint8_t uc_len);Parameters:
| us_param_id | PIB ID (see PIB Objects Specification and Access (PRIME) and PIB Objects Specification and Access (G3)) |
| *px_value | Pointer to parameter value to set |
| uc_len | Length of parameter |
The function returns 0 if the result is invalid, otherwise returns 1.