31.3.18.20 Flash Fault Capture Address Register

Table 31-45. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FFLTCAP
Offset: 0x0050
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
     FLTADR[27:24] 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
 FLTADR[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 FLTADR[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FLTADR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 27:0 – FLTADR[27:0] Fault Address

In Fault Capture Mode this is the Flash Physical Address at which a fault was detected.