31.3.18.6 Debug Control Register

Table 31-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DBGCTRL
Offset: 0x0018
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DBGECC[1:0]CRCRUN 
Access R/WR/WR/W 
Reset 000 

Bits 2:1 – DBGECC[1:0] Debug ECC Mode

ECC errors from debugger reads are:

ValueDescription
x1Not corrected, No Bus Error, INTLFAG is not updated, and FLT logic is not updated.
10Corrected, Bus Error, INTFLAG is updated, and FLT logic operates as setup.
00Corrected, No Bus ERR, INTFLAG is not updated, and FLT logic is not updated.

Bit 0 – CRCRUN CRC Debug Run

ValueDescription
0CRC Logic Halts in Debug Mode
1CRC Logic Runs in Debug Mode