31.3.18.5 NVM Status Register

Table 31-30. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x0014
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       TEMPPRM 
Access RR 
Reset 00 

Bit 1 – TEMP NVM Operating Temperature Read Mode Status

ValueDescription
0Flash is configured for High Temperature, High Latency reads
1Flash is configured for Standard Temp, Low Latency reads

Bit 0 – PRM NVM Power Reduction Mode Status

ValueDescription
0Flash is Ready (for read or NVMOP)
1Flash is Powered Down and wakes on first access (read or NVMOP)