31.3.18.19 Flash Fault Address Register

Table 31-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FFLTADR
Offset: 0x004C
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
     FLTADR[27:24] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 FLTADR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FLTADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLTADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:0 – FLTADR[27:0] Fault Address

In Fault Injection Mode this is the System Physical Address at which to inject fault(s).

Note:
  1. Address byte aligned but limited to read width of Flash (256-bits). Therefore, FLTADR[4:0] is read-only.