31.3.18.10 CRC Message Address Register

Table 31-35. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCMADR
Offset: 0x0028
Reset: 0x00000000
Property: PAC Write Protection

Bit 3130292827262524 
     CRCMADR[27:24] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 CRCMADR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCMADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCMADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:0 – CRCMADR[27:0] Message Start Address in Flash

This is the system physical address of the first byte of the message.