47.6.15 Event Control Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | EVCTRL |
Offset: | 0x38 |
Reset: | 0x00 |
Property: | Write-Protected, Enable-Protected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
FPSEEN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit 0 – FPSEEN Frame pulse event enable bit
This bit is not affected by software reset and should not be changed by software while the SPI_IXS is enabled.
Note:
- This bit is PAC Property protected apb_spiixs_wrprot.
- This bit is Enabled Protected (Writes are ignored when CTRLA.ENABLE = 1) returns a bus error.
Value | Name | Description |
---|---|---|
0 | Not Enabled | spi_ixs_evt =1’b0 |
1 | Enabled | Frame sync/left-right pulse is available to event system. spi_ixs_evt = SSN/FSYNC |