25.7.4.4 Linked List Abort

The DMA provides the ability to abort linked-list operation and block transfer operation on the rising edge of a event system trigger. Setting CHEVCTRLk.EVAUXIE=1 and CHEVCTRLk.EVAUXACT=3 enables linked-list abort triggering. On the rising edge of the event system trigger, the CHCTRLAk.LLEN bit is cleared to prevent further linked-list operation. The associated block transfer abort is covered in detail in Abort Trigger Source.

Table 25-4. Block Transfer Descriptor
Address

Offset

Name Bit

31/23/15/7

Bit

30/22/14/6

Bit

29/21/13/5

Bit

28/20/12/4

Bit

27/19/11/3

Bit

26/18/10/2

Bit

25/17/9/1

Bit

24/16/8/0

0x00BDNXT 7:0NXT[31:0]
0x0115:8
0x0223:16
0x0331:24
0x04BDCFG 7:0PDATXSIZDSTRDSSTRDDSASSAEVCTRLCTRLB
0x0515:8CTRLDATCTRLCRC
0x0623:16
0x0731:24RUNSTDBYSWFRCLLENENABLE
0x08BDCTRLB 7:0 RAS[2:0] WAS[2:0]
0x0915:8BYTORD[1:0]WBOENPRI[1:0]
0x0A23:16TRIG[7:0]
0x0B31:24CRCENCASTENPATENPATLENPIGNEN
0x0CBDEVCTRL 7:0EVOEEVSTRIEEVAUXIEEVOMODE[1:0]EVAUXACT[1:0]
0x0D15:8
0x0EBDCTRLCR 7:0CRCRINCRCROUTCRCXORCRCAPPCRCMD[2:0]
0x0F15:8
0x10BDSSA 7:0SSA[31:0]
0x1115:8
0x1223:16
0x1331:24
0x14BDDSA 7:0DSA[31:0]
0x1515:8
0x1623:16
0x1731:24
0x18BDSSTRD 7:0SSTRD[15:0]
0x1915:8
0x1ABDDSTRD 7:0DSTRD[15:0]
0x1B15:8
0x1CBDXSIZ 7:0CSZ[7:0]
0x1D15:8CSZ[9:8]
0x1E23:16BLKSZ[15:0]
0x1F31:24
0x20BDPDAT 7:0PDAT[15:0]
0x2115:8
0x2223:16
0x2331:24PIGN[7:0]
0x24BDCRCDAT 7:0CRCDAT[31:0]
0x2515:8
0x2623:16
0x2731:24