35.7.5.15 FIFO CPU Pointers
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | FIFOPTR |
Offset: | 0x36 |
Reset: | 0x0000 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CPURDPTR[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CPUWRPTR[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 11:8 – CPURDPTR[3:0] RX FIFO Pointer
These bits return the CPURDPTR pointer value. These bits can be written only if the SERCOM is halted during debugging. Reading DATA register, will return RXFIFO[CPURDPTR] location value.
Bits 3:0 – CPUWRPTR[3:0] TX FIFO Pointer
These bits return the CPUWRPTR pointer value. These bits can be written only if the SERCOM is halted during debugging. When writing to DATA register, the DATA will be written to TXFIFO[CPUWRPTR] location.
Note: When preloading is used, data written to shift register is not accessible in
CPUWRPTR.