31.2.23.13 Lower BFM Write Protect Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | LBWP |
Offset: | 0x006C |
Reset: | 0x0000FFFF |
Property: | PAC Write Protection, KEY.KEY[7:0] = CFGKEY to unlock when unprotected |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
LBWPLOCK | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
LBWP15 | LBWP14 | LBWP13 | LBWP12 | LBWP11 | LBWP10 | LBWP9 | LBWP8 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LBWP7 | LBWP6 | LBWP5 | LBWP4 | LBWP3 | LBWP2 | LBWP1 | LBWP0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 31 – LBWPLOCK LBWP Lock Bit
Note:
- This field can be set at the same time as writing to LBWP. Once set, LBWPLOCK can only be cleared by a reset (Writing zero has no effect.).
- This field can only be modified when LBWPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
Value | Description |
---|---|
1 | LBWP & LBWPLOCK fields are Locked and cannot be modified |
0 | LBWP & LBWPLOCK fields are NOT Locked and can be modified |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – LBWP Lower Boot Pages Write Protect Bits
Note:
- This field can only be modified when LBWPLOCK=0, STATUS.BUSY=0 and KEY.KEY=<CFGKEY Value>.
Value | Description |
---|---|
1 | Erase and Write Protection for Lower Boot Page n is Enabled |
0 | Erase and Write Protection for Lower Boot Page n is Disabled |