13.6 Register Summary
For descriptions and definitions of both Register and bitfield properties, Refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ENABLE | SWRST | ||||||||
0x04 | SYNCBUSY | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ENABLE | FLTEN | ||||||||
0x08 | INTENCLR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DERREN | SERREN | ||||||||
0x0C | INTENSET | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DERREN | SERREN | ||||||||
0x10 | INTSTA | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DERR | SERR | ||||||||
0x14 | FLTCTRL | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | FLTMD[1:0] | |||||||||
7:0 | FLTEN | |||||||||
0x18 | FLTPTR | 31:24 | ||||||||
23:16 | FLT2PTR[7:0] | |||||||||
15:8 | ||||||||||
7:0 | FLT1PTR[7:0] | |||||||||
0x1C | FLTADR | 31:24 | ||||||||
23:16 | FLTADR[23:16] | |||||||||
15:8 | FLTADR[15:8] | |||||||||
7:0 | FLTADR[7:0] | |||||||||
0x20 | ERRCADR | 31:24 | ||||||||
23:16 | ERCADR[23:16] | |||||||||
15:8 | ERCADR[15:8] | |||||||||
7:0 | ERCADR[7:0] | |||||||||
0x24 | ERRCPAR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ERCPAR[7:0] | |||||||||
0x28 | ERRCSYN | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ERR2 | ERR1 | ||||||||
7:0 | ERCSYN[7:0] |