3.14.2 RGB LED (D800)

Three PWM signals from the PIC32WM-BZ6204UE Module are connected to RGB LED (D800) on the PIC32 BZ6 Curiosity Board.

Table 3-16. RGB LED Pin Description
ColorPin on PIC32WM-BZ6204UE Module
RedPC7, RED_LED/RMII_INT/GFX_PWM2/RPC7
GreenPC10, GREEN_LED/MIKRO2_RST/GFX_GPIO4/RPC10
BluePE0, COEX_BT_ACTIVE/BLUE_LED/RPE0
Note: PC7, PC10 and PE0 are multiplexed with other functions on the PIC32 BZ6 Curiosity Board, such as Graphic, mikroBUS™, and PTA.