The PF_XCVR_ERM IP is configured as shown in the following figure.Figure 1-18. PF_XCVR_ERM_C2 Configuration
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.