1.2.1 Target Subsystem

The Target subsystem is implemented to handle the following functions:

  • Receive and store the incoming IAP image data from IAP Initiator in the 32 MB external SPI Flash.
  • Authenticate the stored image.
  • Execute IAP.
The Target subsystem consists of the following sub-blocks: