3.5 PTA Interface Header (J101)
The PTA interface supports a shared antenna between Bluetooth® and Wi-Fi®. It has the hardware-based 802.15.2 compliant 3-wire PTA interface (J101) to address Wi-Fi/Bluetooth co-existence.
| Header Pin | Pin on WILCS02PE Module | Pin Type | Description |
|---|---|---|---|
| Pin1 | Pin21, PTA_BT_ACTIVE | Input | Bluetooth® active |
| Pin2 | Pin6, PTA_BT_PRIORITY | Input | Bluetooth priority |
| Pin3 | Pin5, PTA_WLAN_ACTIVE | Output | WLAN active |
| Pin4 | GND | Power | Ground |
Note: Refer to the software release notes for additional
information.
| Host Interface | Modification Required in Resistors |
|---|---|
| SDIO (Default) |
Mounted resistor: R127, R128 and R129 Not mounted resistor: R130, R131 and R132 |