3.2 Firmware Update
The WILCS02PE module comes with pre-programmed firmware. Microchip periodically releases firmware to fix reported issues or to implement the latest feature support.
Note:
- Remove the jumpers from header J103 and J104 while performing Device Firmware Update (DFU) over UART.
- For serial DFU and firmware side-loader programming guidance, refer to the WILCS02 Wi-Fi Link Controller Application Developer’s Guide.