3.4 DEBUG Connector (J200)
The WILCS02PE module provides UART2_TX from pin 27, which can be
used for printing debug logs. This pin is connected to MCP2221A, on-board USB-to-UART
converter. The end user can use the USB Type-C® connector, J200, to connect to the host PC and view the debug logs from the WILCS02PE module in the Serial Terminal. The following
are the serial terminal settings:
- Baud rate: 460800
- Data: 8 bits
- No Parity
- Stop: 1 bit
- No flow control