3.7 RESET Switch
The following switch is available on the WILCS02-SD Board :
- Reset switch (SW100) – Connected with the MCLR signal of the WILCS02PE module
In Idle state, the level of the user-configurable switch is pulled high (+3.3V) and, when the switch is pressed, it drives the MCLR line of the WILCS02PE module to low (GND).
| Switch Name | Description | Pin on WILCS02PE Module |
|---|---|---|
| SW100 | Reset switch | MCLR |