3.1 Power Supply
The WILCS02-SD board can be powered using any of the
following sources depending on the use case scenario, but the default supply is from the
host board using the SD/MMCplus Connector or from a PC using a USB
Type-C® cable:
- Host board SD 3.3V supply:
- Place the jumper between J203-1 and J203-2 for the 3.3V VDD supply and between J204-1 and J204-2 for the 3.3V VDDIO supply to power the module using the host board via the SDIO interface.
Figure 3-2. Power Supply Block Diagram - USB Type-C supply (J200):
- The debug USB (J200) supplies power to the WILCS02-SD board from the host PC using Type-A male to Type-C USB cable.
- Place the jumper between J203-1 and J203-2 for the 3.3V VDD supply and between J204-1 and J204-2 for the 3.3V VDDIO supply to power the WILCS02PE module.
Note: The maximum available current from the debug USB (J200) is limited to 500 mA. - External 3.3V Power supply:
- Place the jumper between J203-2 and J203-3 for the 3.3V VDD supply and between J204-2 and J204-3 for the 3.3V VDDIO supply to power the WILCS02PE module using an external power source.
Note: The operating voltage range for VDD and VDDIO is: 3.0-3.6V (3.3V Typical).
| Power Supply Signals | 3.3V Generated from Host Board Power Supply | 3.3V Generated from USB Type-C® Supply | 3.3V Generated from External Power Supply |
|---|---|---|---|
| VDD | JP200 on J203-1 and J203-2 | JP200 on J203-1 and J203-2 | JP200 on J203-2 and J203-3 |
| VDDIO | JP201 on J204-1 and J204-2 | JP201 on J204-1 and J204-2 | JP201 on J204-2 and J204-3 |
Note: When the WILCS02-SD board is
plugged into the host board SD/MMCplus Connector and the USB Type-C cable is plugged
into J200, the 3.3V supply is derived from the 5V USB supply.