21.2 Building a Libero Design Using Tcl

Microchip’s Libero SoC Design Suite enables the rapid development of FPGA designs by offering a comprehensive set of industry-standard third-party tools. It also offers a rich IP library for various applications such as Communications, Networking, Imaging and Video, Industrial, Defense, and Aerospace.

Tcl commands help facilitate the end-to-end design flow automation. Libero SoC supports Tcl scripting, which facilitates the automation of end-to-end design flow from HDL to programming. This chapter describes how the HDL to programming flow is executed in the Libero SoC Design Suite using Tcl, how to run the Tcl, and how to update a project with the updated HDL and constraints files.