21.2.2 Running the Tcl

From Windows command-line, the following command runs the libero.tcl and creates the Libero SoC project.
C:/Microchip/Libero/Designer/bin/libero.exe SCRIPT:<$Tcl_source_directory>/libero.tcl

After successful execution of Tcl script, the Libero project is created within the Tcl source directory.

For more examples on basic and advanced Libero SoC Tcl, see Libero SoC Design Suite Tcl Examples.