21.4 SmartDesign Tcl Commands

The SmartDesign Tcl commands can be used to create a design in the SmartDesign. You must either create or open a SmartDesign before you can use any of the SmartDesign commands - sd_* .

All SmartDesign Tcl commands are supported by the PolarFire family.