17.2.9.2 PDC Physical Design Constraints
(Ask a Question)In the Libero IP core reference project, this top-level PDC constraint file is available
from the Constraint Manager (Design Flow > Open Manage Constraint View
>Timing > Derive Constraints).
Important: See this file to set the PDC
constraints for the CoreConfigP component. Modify the full hierarchical path, if
necessary, to match your design hierarchy or use the Derive_Constraints utility and
steps in 17.2.11 Appendix D—Derive Constraints on the component
level PDC file. Save the *.pdc file to a different name. Import
the PDC file to your project and use it for Compile, just like any other PDC
constraint files.