8.2 Color Selection

The Color Selection tab allows you to set your color preferences for the different design objects.

  • Background Color
  • Net Color
  • Bus Color
  • Instance Color
  • Macro Color
  • Instance Fill Color
  • Instance Name Color
  • Pin Color
  • Port Color
  • Port Name Color
  • Attribute Color—Color of the I/O attributes. For example, 1’b1 for a port tied to VCC or 1’b0 for a port tied to ground. The attribute color applies to the attribute label “1’b1” or “1b0”.
  • Selection Color—Color that shows when design objects such as instances, modules, nets, and pins are clicked and selected.
Figure 8-24. Color Selection Tab