8.2 Highlight Color

The Highlight Color is the color of the design objects (nets, instances, and pins) when you highlight them with the Highlight icon. The Highlight Color tab allows you to change the color from the default settings to your own personal preferences.

This tabs allows up to eight highlight colors of your own preferences. The selections and settings of the highlight colors, up to a maximum of eight, is cycled through the selected design objects when the Highlight Mode is enabled. To unhighlight an object, click the Unhighlight All button or re-highlight the object with the same color.

Figure 8-26. Highlight Color Tab