17.1.2.1 Component Configuration Using Libero
(Ask a Question)After selecting the components that must be used from the preceding list, perform the
following steps:
- Create a new Libero project (Core Configuration and Generation): Select the Device and Family that you target your final design to.
- Use one or more of the cores
mentioned in 17.1.1.3 Custom Flow.
- Create a SmartDesign and configure the desired core and instantiate it in the SmartDesign component.
- Promote all the pins to top level.
- Generate the SmartDesign.
- Double click the
Simulate tool (any of Pre-Synthesis or
Post-Synthesis or Post-Layout options) to invoke the simulator. You can
exit the simulator after it is invoked. This step generates the
simulation files necessary for your project.Tip: You must perform this step if you want to simulate your design outside Libero.
For more information, see 17.1.5 Simulating Your Design.
- Save your project—this is your reference project.