21.7.5 mss_save_instance_config

Description

This command is used to save the configuration of a core instance inside the MSS component specified using the 'mss_configure_instance' command.

mss_save_instance_config \
-component_name {component_name} \
-instance_name {instance_name}

Arguments

Parameter Type Description
-component_name {component_name} string Mandatory. Name of the MSS component.
-instance_name {instance_name} string Mandatory. Name of the core instance inside the MSS component.

Example

mss_save_instance_config -component_name {test_sb_MSS} -instance_name {CAN}