21.11.24 set_programming_interface

Description

This Tcl command is used to select JTAG or SPI_SLAVE interface for programming.

set_programming_interface -interface {interface}

Arguments

ParameterTypeDescription

interface

string

Specifies JTAG or SPI_SLAVE programming.

Return TypeDescription
NoneNone

Error Codes

Error CodeDescription

Supported Families

PolarFire®
SmartFusion® 2

Example

The following example selects SPI_SLAVE programming:

set_programming_interface -interface {spi_slave}