21.11.16 save_project
(Ask a Question)Description
This Tcl command saves the FlashPro or FlashPro Express project. Equivalent to clicking the Project menu, and choosing Save Job Project.
save_project
Arguments
Parameter | Type | Description |
---|---|---|
None | None | None |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | None |
Supported Families
PolarFire® |
SmartFusion® 2 |
Example
Saves the FlashPro/FlashPro Express job in your current working directory:
save_project