21.11.1 close_project
(Ask a Question)Description
This Tcl command closes the FlashPro or FlashPro Express project. Equivalent to clicking the Project menu, and choosing Close Job Project.
close_project
Arguments
Parameter | Type | Description |
---|---|---|
None | None | None |
Return Type | Description |
---|---|
None | None |
Error Codes
Error Code | Description |
---|---|
None | None |
Supported Families
PolarFire® |
SmartFusion® 2 |
Example
This command closes the FlashPro/FlashPro Express project:
close_project
See Also
- open_project