21.6.7 GENERATEDEBUGDATA
(Ask a Question)Description
"GENERATEDEBUGDATA" a command tool used in the run_tool command. This Tcl command generates the files needed by SmartDebug during device debug.
run_tool -name {GENERATEDEBUGDATA}
Arguments
Parameter | Type | Description |
---|---|---|
None | None | None |
Return Type | Description |
---|---|
Integer | Returns 0 on success and 1 on failure. |
Error Codes
Error Code | Description |
---|---|
None | None |
Supported Families
Supported Families |
---|
PolarFire® |
PolarFire SoC |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
Generate Debug Data:
run_tool -name {GENERATEDEBUGDATA}
See Also
- export_smart_debug_data