Description
"EXPORTSDF" is a command tool used in the configure_tool and run_tool command. This command exports the back annotated <root_name>_ba.v and <root_name>_ba.sdf files to the designer/<root_name> folder.
configure_tool -name {EXPORTSDF} -params {DELAY_TYPE: true | false}
run_tool -name {EXPORTSDF}
Arguments
Parameter | Type | Description |
---|
DELAY_TYPE | boolean | Exports your enhanced min delays to include your best-case timing results in your Back Annotated file. |
Return Type | Description |
---|
None | None |
Error Codes
Error Code | Description |
---|
None | Required parameter 'params' is missing. |
Supported Families
Supported Families |
---|
PolarFire® |
RTG4™ |
SmartFusion® 2 |
IGLOO® 2 |
Example
The following example exports Back Annotated file:
configure_tool -name {EXPORTSDF} -params {DELAY_TYPE:true}